Click to rate and give feedback    1 2 3 4 5
Hardware Installation Hardware Installation 12/21/2017
Products: Automation Server, AS-P
Functionalities: Hardware, I/NET
Product version: 1.7, 1.8, 1.9, 2.0

USB-485-INET Adapter

Dimensions

Installing the Device

Connecting the USB Cable

Connecting the I/NET Controller LAN

Configuring the CLAN Address

  • Configure the CLAN address using WorkStation.

  • Disconnect the USB cable from AS-P or Automation Server.

  • Connect the USB cable again.

Part Numbers

Product

Part number

USB-485-INET adapter

SXWUSBADP10001

Specifications
DC input
Current consumption
0.1 A to 0.3 A at 5 VDC (USB 2.0)
Port types
USB port
USB 2.0, type-B connector
RS-485 LAN port
Isolated interface, failsafe transceiver
Operation environment
Ambient temperature, operating
0 to 50 °C (32 to 122 °F)
Humidity
Maximum 95 % RH non-condensing
Mechanical
Enclosure rating
IP 20
Plastic rating
UL94-V0
Regulatory compliance
EMC, safety, and environment
FCC CFR 47 Part 15 Class B, ICES-003 Class B, RCM, CE - EMCD 2014/30/EU, WEEE 2012/19/EU, RoHS 2011/65/EU, China RoHS SJ/T 11364-2014
Community Content

Product version

Language