Click to rate and give feedback    1 2 3 4 5
Hardware Installation Hardware Installation 8/3/2017
Products: AS-B
Functionalities: Hardware
Product version: 1.8, 1.9, 2.0

SmartX Controller – AS-B

Dimensions

Installing the Device

Installing a Terminal Block

Removing a Terminal Block

Labeling the Device

Connections

Part Numbers

Product

Part number

AS-B-24

SXWASB24X10001

AS-B-24H

SXWASB24H10001

AS-B-24L

SXWASB24X10002

AS-B-24HL

SXWASB24H10002

AS-B-36

SXWASB36X10001

AS-B-36H

SXWASB36H10001

AS-B-36L

SXWASB36X10002

AS-B-36HL

SXWASB36H10002

AS-B connector kit

SXWASBCON10001

AS-B installer kit

SXWASBINS10001

Note:

  • “H” in the product name indicates that AS-B is equipped with an override display.

  • “L” in the product name indicates that AS-B does not support Modbus, BACnet MS/TP, or hosting of BACnet/IP devices. The RS-485 port is not used.

AS-B Software

AS-B is delivered without software. Install the software on AS-B using Device Administrator.

Software License Notice

This product contains code that is covered by the GNU General Public License (GPL). The relevant code is available at The Exchange Extranet, https://ecobuilding.schneider-electric.com

Specifications
AC input
Nominal voltage
24 VAC 50/60 Hz
Recommended transformer rating
≥15 VA
DC input
Nominal voltage
24 to 30 VDC
Power consumption
10 W
Port types
USB device port
Mini-B
USB host port
Type-A
Ethernet port 1 and 2
10/100BASE-TX RJ45
Operation environment
Ambient temperature, operating
0 to 50 °C (32 to 122 °F)
Humidity
Maximum 95 % RH non-condensing
Mechanical
Enclosure rating
IP 20
Plastic rating
UL94-5VB
Electrical
Default (static) IP address
192.168.1.99
Regulatory compliance
EMC, safety, and environment
FCC CFR 47 Part 15 Class B, ICES-003 Class B, RCM, CE - EMCD 2014/30/EU, CE - LVD 2014/35/EU, WEEE 2012/19/EU, RoHS 2011/65/EU, China RoHS SJ/T 11364-2014, UL 916 Listed products for the United States and Canada, Open Class Energy Management Equipment (UL file E80146.)
Ua – Universal I/O
Input rating
24 VDC , 2.4 mA
Output rating
0 to 10 VDC , 5 kohm (min.)
Channels
12 input/output (AS-B with 24 I/O points)
  
20 input/output (AS-B with 36 I/O points)
Ub – Universal I/O
Input rating
24 VDC , 2.4 mA
Output rating
0 to 10 VDC , 5 kohm (min.)
Channels
4 input/output (AS-B with 24 I/O points)
  
8 input/output (AS-B with 36 I/O points)
DO – Relay outputs
Relay contact rating
250 VAC / 30 VDC , 2 A
  
Pilot Duty (C300)
Channels
4 output
DO – Triac outputs
Triac rating
Max. 30 VAC , 0.8 A
Channels
4 output (AS-B with 36 I/O points)
DI – Digital inputs
Input rating
24 VDC , 2.4 mA
Channels
4 input (AS-B with 24 I/O points)
Community Content

Product version

Language